??
CAD model selection
CLW 49/200+AUR+FSA0+HW0
HELP_VARIABLE
Company
Comet
Description
CLW - CLW
Bill of material
CLW 49/200+AUR+FSA0+HW0
MOD
Model
CLW 49/200
RPM
Round per minute
1000 rpm
FLR
Flow rate
49 - 12,9 l/min - US gpm
PRS
Pressure
200 - 2900 - 20 bar - psi - MPa
PWR
Power
19 - 26 kW - HP
MS
Mass
33 - 72.75 kg - lb
AU
Shaft version
FSA
Flange for direct drive
HW
Hot water
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.