CAD model selection
SL 135/300 + 750 + No + AUR + No + Standard
Company
Comet
Description
SL - SLR - SL -SLR
Bill of material
SL 135/300 + 750 + No + AUR + No + Standard
MOD
Model
SL 135/300
RPM
Round per minute
750
1500
1800
2200
rpm
RIDP
Gearbox
FLR
Flow rate
135 - 35,6 l/min - US gpm
PRS
Pressure
300 - 4350 - 30 bar - psi - MPa
PWR
Power
81 - 110 kW - HP
MS
Mass
235 - 518 kg - lb
AU
Shaft version
FSA
Flange for direct drive
MAT
Material
Standard
AISI 420
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.