CAD model selection
CLW 66/140+AUR+FSA0+HW0
Company
Comet
Description
CLW - CLW
Bill of material
CLW 66/140+AUR+FSA0+HW0
MOD
Model
CLW 66/140
RPM
Round per minute
1000
rpm
FLR
Flow rate
66 - 17,4
l/min - US gpm
PRS
Pressure
140 - 2030 - 14
bar - psi - MPa
PWR
Power
18,5 - 25
kW - HP
MS
Mass
33 - 72,75
kg - lb
AU
Shaft version
FSA
Flange for direct drive
HW
Hot water
No
Yes
Preview - Generation
Preview
Quotation
3D
Dimension
2D