CAD model selection
EFH 46/500+AUR+FSA0+No
Company
Comet
Description
EFH - EFH
Bill of material
EFH 46/500+AUR+FSA0+No
MOD
Model
EFH 46/500
RPM
Round per minute
1000 rpm
FLR
Flow rate
45,8 - 12,1
l/min - US gpm
PRS
Pressure
500 - 7252 - 50
bar - psi - MPa
PWR
Power
44,9 - 61,0
kW - HP
MS
Mass
81 - 179 kg - lb
AU
Shaft version
FSA
Flange for direct drive
AUX
Auxiliary P.T.O.
Preview - Generation
Preview
Quotation
3D
Dimension
2D