CAD model selection
GL 135/235 + 750 + No + AUR + No + Standard
Company
Comet
Description
GL - GLR - GL -GLR
Bill of material
GL 135/235 + 750 + No + AUR + No + Standard
MOD
Model
GL 135/235
RPM
Round per minute
750
1500
1800
rpm
RIDP
Gearbox
FLR
Flow rate
135 - 35,7
l/min - US gpm
PRS
Pressure
235 - 3408 - 23,5
bar - psi - MPa
PWR
Power
62,5 - 85
kW - HP
MS
Mass
150 - 330,6 kg - lb
AU
Shaft version
FSA
Flange for direct drive
MAT
Material
Standard
AISI 420
Preview - Generation
Preview
Quotation
3D
Dimension
2D