??
CAD model selection
CH 18/500+AUR+FSA0
HELP_VARIABLE
Company
Comet
Description
CH - CH
Bill of material
CH 18/500+AUR+FSA0
MOD
Model
CH 18/500
RPM
Round per minute
1000 rpm
FLR
Flow rate
18 - 4,7 l/min - US gpm
PRS
Pressure
500 - 7250 - 50 bar - psi - MPa
PWR
Power
17,6 - 24 kW - HP
MS
Mass
29 - 63,9 kg - lb
AU
Shaft version
FSA
Flange for direct drive
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.