??
CAD model selection
CL 49/200+AUR+FSA0
HELP_VARIABLE
Company
Comet
Description
CL - CL
Bill of material
CL 49/200+AUR+FSA0
MOD
Model
CL 49/200
RPM
Round per minute
1000 rpm
FLR
Flow rate
49 - 12,9 l/min - US gpm
PRS
Pressure
200 - 2900 - 20 bar - psi - MPa
PWR
Power
19 - 26 kW - HP
MS
Mass
34 - 74,9 kg - lb
AU
Shaft version
FSA
Flange for direct drive
Preview - Generation
Preview
Quotation
3D
Dimension
2D