??
CAD model selection
EF 75/280+850+No+AUR+FSA0+No+FLU0+PLS0+HW0+Standard
HELP_VARIABLE
Company
Comet
Description
EF-EFR - EF-EFR
Bill of material
EF 75/280+850+No+AUR+FSA0+No+FLU0+PLS0+HW0+Standard
MOD
Model
EF 75/280
RPM
Round per minute
rpm
RIDP
Gearbox mounting position
FLR
Flow rate
75 - 19,8 l/min - US gpm
PRS
Pressure
280 - 4060 - 28 bar - psi - MPa
PWR
Power
41 - 56 kW - HP
MS
Mass
90 - 198 kg - lb
AU
Shaft version
FSA
Flange for direct drive
AUX
Auxililary P.T.O.
mm
FLU
Flushing systems
PLS
Pulse system
HW
Hot water
MAT
Material
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.