??
CAD model selection
EFH 32/600+AUR+FSA0+No
HELP_VARIABLE
Company
Comet
Description
EFH - EFH
Bill of material
EFH 32/600+AUR+FSA0+No
MOD
Model
EFH 32/600
RPM
Round per minute
1000 rpm
FLR
Flow rate
31,8 - 8,4 l/min - US gpm
PRS
Pressure
600 - 8702 - 60 bar - psi - MPa
PWR
Power
37,4 - 50,8 kW - HP
MS
Mass
81 - 179 kg - lb
AU
Shaft version
FSA
Flange for direct drive
AUX
Auxiliary P.T.O.
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.