??
CAD model selection
EFV 13/1500+AUR+FSA0+No
HELP_VARIABLE
Company
Comet
Description
EFV - EFV
Bill of material
EFV 13/1500+AUR+FSA0+No
MOD
Model
EFV 13/1500
RPM
Round per minute
750 rpm
FLR
Flow rate
13 - 3,4 l/min - US gpm
PRS
Pressure
1500 - 21750 - 150 bar - psi - MPa
PWR
Power
38 - 51,3 kW - HP
MS
Mass
90 - 198,4 kg - lb
AU
Shaft version
FSA
Flange for direct drive
AUX
Shaft version
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.