??
CAD model selection
EL 84/190 + 1000 + No + No
HELP_VARIABLE
Company
Comet
Description
EL - ELR - EL -ELR
Bill of material
EL 84/190 + 1000 + No + No
MOD
Model
EL 84/190
RPM
Round per minute
RIDP
Gearbox
FLR
Flow rate
84 - 22,2 l/min - US gpm
PRS
Pressure
190 - 2755 - 19 bar - psi - MPa
PWR
Power
31,6 - 43 kW - HP
MS
Mass
88 - 194 kg - lb
FSA
Flange for direct drive
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.