??
CAD model selection
ELH 30/600 + 1000 + No + No
HELP_VARIABLE
Company
Comet
Description
ELH - ELHR - ELH -ELHR
Bill of material
ELH 30/600 + 1000 + No + No
MOD
Model
ELH 30/600
RPM
Round per minute
RIDP
Gearbox
FLR
Flow rate
30 - 8 l/min - US gpm
PRS
Pressure
600 - 8700 - 60 bar - psi - MPa
PWR
Power
36 - 49 kW - HP
MS
Mass
68 - 149,9 kg - lb
FSA
Flange for direct drive
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.