??
CAD model selection
ELS 84/210+FSA0
HELP_VARIABLE
Company
Comet
Description
ELS - ELS
Bill of material
ELS 84/210+FSA0
MOD
Model
ELS 84/210
RPM
Round per minute
1000 rpm
FLR
Flow rate
84 - 22,2 l/min - US gpm
PRS
Pressure
210 - 3046 - 21 bar - psi - MPa
PWR
Power
36 - 48 kW - HP
MS
Mass
88 - 194 kg - lb
FSA
Flange for direct drive
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.