??
CAD model selection
ES 106/250+1200+No+AUR+FSA0+No+FLU0+PLS0+HW0+Standard
HELP_VARIABLE
Company
Comet
Description
ES-ESR - ES-ESR
Bill of material
ES 106/250+1200+No+AUR+FSA0+No+FLU0+PLS0+HW0+Standard
MOD
Model
ES 106/250
RPM
Round per minute
rpm
RIDP
Gearbox mounting position
mm
FLR
Flow rate
106 - 28 l/min - US gpm
PRS
Pressure
250 - 3625 - 25 bar - psi - MPa
PWR
Power
52 - 71 kW - HP
MS
Mass
92 - 202 kg - lb
AU
Shaft version
FSA
Flange for direct drive
AUX
Auxililary P.T.O.
mm
FLU
Flushing systems
PLS
Pulse system
HW
Hot water
MAT
Material
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.