??
CAD model selection
ESH 38/600+1200+AUR+FSA0+No+No
HELP_VARIABLE
Company
Comet
Description
ESH-ESHR - ESH-ESHR
Bill of material
ESH 38/600+1200+AUR+FSA0+No+No
MOD
Model
ESH 38/600
RPM
Round per minute
rpm
RIDP
Gearbox mounting position
mm
FLR
Flow rate
38,2 - 10,1 l/min - US gpm
PRS
Pressure
600 - 8702 - 60 bar - psi - MPa
PWR
Power
44,9 - 61,0 kW - HP
MS
Mass
83 - 183 kg - lb
AU
Shaft version
FSA
Flange for direct drive
AUX
Auxililary P.T.O.
mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.