??
CAD model selection
ESV 21/1500+1200+AUR+FSA0+No+No
HELP_VARIABLE
Company
Comet
Description
ESV-ESVR - ESV-ESVR
Bill of material
ESV 21/1500+1200+AUR+FSA0+No+No
MOD
Model
ESV 21/1500
RPM
Round per minute
rpm
RIDP
Gearbox mounting position
FLR
Flow rate
21 - 5,5 l/min - US gpm
PRS
Pressure
1500 - 21750 - 150 bar - psi - MPa
PWR
Power
60,3 - 82 kW - HP
MS
Mass
92 - 203 kg - lb
AU
Shaft version
FSA
Flange for direct drive
AUX
Auxililary P.T.O.
Preview - Generation
Preview
Quotation
3D
Dimension
2D