??
CAD model selection
EV 15/1000 + 730 + No + No
HELP_VARIABLE
Company
Comet
Description
EV - EVR - EV -EVR
Bill of material
EV 15/1000 + 730 + No + No
MOD
Model
EV 15/1000
RPM
Round per minute
rpm
RIDP
Gearbox
FLR
Flow rate
15 - 3,9 l/min - US gpm
PRS
Pressure
1000 - 14500 - 100 bar - psi - MPa
PWR
Power
29,4 - 40 kW - HP
MS
Mass
90 - 198,4 kg - lb
FSA
Flange for direct drive
Preview - Generation
Preview
Quotation
3D
Dimension
2D