??
CAD model selection
GL 109/290 + 750 + No + AUR + No + Standard
HELP_VARIABLE
Company
Comet
Description
GL - GLR - GL -GLR
Bill of material
GL 109/290 + 750 + No + AUR + No + Standard
MOD
Model
GL 109/290
RPM
Round per minute
rpm
RIDP
Gearbox
FLR
Flow rate
109 - 28,8 l/min - US gpm
PRS
Pressure
290 - 4205 - 29 bar - psi - MPa
PWR
Power
61,7 - 84 kW - HP
MS
Mass
150 - 330,6 kg - lb
AU
Shaft version
FSA
Flange for direct drive
MAT
Material
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.