??
CAD model selection
MLR 250/250 + 1500 + A
HELP_VARIABLE
Company
Comet
Description
MLR - MLR
Bill of material
MLR 250/250 + 1500 + A
MOD
Model
MLR 250/250
RPM
Round per minute
rpm
RIDP
Gearbox
FLR
Flow rate
250 - 66
PRS
Pressure
250 - 3625 - 25 bar - psi - MPa
PWR
Power
118 - 160
MS
Mass
395 - 870,8
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.