??
CAD model selection
RLR 300/250 + 1500 + A
HELP_VARIABLE
Company
Comet
Description
RLR - RLR
Bill of material
RLR 300/250 + 1500 + A
MOD
Model
RLR 300/250
RPM
Round per minute
RIDP
Gearbox
FLR
Flow rate
300 - 79 l/min - US gpm
PRS
Pressure
250 - 3625 - 25 bar - psi - MPa
PWR
Power
140 - 190 kW - HP
MS
Mass
405 - 892,8 kg - lb
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.